Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
OM27160: Development Kits for PN7160 Plug’n Play NFC Controller
12NC: 935426446598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM27160A1(935426446598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM27160A1 (935426446598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
OM27160A1 (935426446598) | 847150 |
The PN7160 customer development kit, designed to help simplify development and reduce time to market, includes a PN7160 controller board with I²C or SPI interface, Arduino and Raspberry Pi interface boards and a sample card. Standalone controller boards are also available.