OL2311AHN Product Information|NXP

Buy Options

OL2311AHN/C0B,515

Active

12NC: 935293145515

Details

Order

Order from distributors

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Highly integrated single-chip sub 1-GHz RF receiver
ParameterValue
Number of pins
32
Package Style
HVQFN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
OL2311AHN/C0B,515(935293145515)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
68.1223426

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
OL2311AHN/C0B,515
(935293145515)
Quality Managed
2a
2a
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
OL2311AHN/C0B,515
(935293145515)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
OL2311AHN/C0B,515
(935293145515)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
OL2311AHN/C0B,515
(935293145515)
2017-08-062017-08-11201707035IPacking Label Correction with Respect to MSL Value for MSL 2a Products from PL SCA

More about OL2311AHN

A highly integrated single-chip receiver solution, the OL2311 is ideally suited to telemetry applications operating in the ISM/SRD bands. The small form factor, low power consumption and wide supply voltage range make this device suitable for use in battery powered, handheld devices and their counter parts.

The device utilizes a fully integrated, programmable fractional-N PLL (including loop filter) to control the Local Oscillator (LO), thus supporting multi-channel operation and frequency hopping schemes. This feature also allows programmable frequency steps for crystal (XTAL) drift compensation.

The device is based on a low IF direct conversion receiver architecture, with on-chip IF filtering and programmable channel bandwidth. After filtering and amplification the quadrature signals are digitized, demodulated and processed in the digital domain.

Baseband processing of the received signal comprises a demodulator, a data-slicer and clock recovery followed by a Manchester decoder. Automated signal signature recognition units are available to allow simple, fast and reliable data reception.

The device is controlled via a three-wire serial interface (SPI) with data input and output, data clock and interface enable. The interface can be configured to a full SPI interface with separate data and clock pins. Additional pins are available to access internal signals in real-time.

More