OL2300NHN Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Fractional-N PLL based transmitter
ParameterValue
Number of pins
16
Package Style
HVQFN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
OL2300NHN/F,118(935289813118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
22.690248000000004

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
OL2300NHN/F,118
(935289813118)
Quality Managed
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
OL2300NHN/F,118
(935289813118)
854239

More about OL2300NHN

The OL2300 is a UHF ASK/FSK fractional-N transmitter with a fully integrated fractional-N Phase-Locked Loop (PLL) frequency synthesizer and a power amplifier to drive an external antenna.

The OL2300 is especially designed for use in the Industrial Scientific Medical (ISM) frequency bands (315/434/868/915 MHz). Fine-tuning of the reference oscillator by means of fractional-N synthesis allows the compensation of manufacturing tolerances of the crystal. The device also includes an adjustable output power capability.

The OL2300 can be used for both ASK and FSK modulation with chip rates up to 112 kcps. Due to the high-level of integration, few external components are needed to construct a complete transmitter.