Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFP176: HLQFP176, plastic, thermal enhanced low profile quad flat package; 176 terminals; 0.50 mm pitch; 24 mm x 24 mm x 1.6 mm body
12NC: 935317931557
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-A5 |
Core: Number of cores (SPEC) | 1 |
Operating Frequency [Max] (MHz) | 260 |
RAM (kB) | 1500 |
Parameter | Value |
---|---|
UART | 4 |
CAN | 2 |
I2C | 2 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MVF30NS151CKU26(935317931557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1866.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MVF30NS151CKU26 (935317931557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MVF30NS151CKU26 (935317931557) | 854231 | 5A992C | G173573 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MVF30NS151CKU26 (935317931557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MVF30NS151CKU26 (935317931557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MVF30NS151CKU26 (935317931557) | 2018-02-15 | 2018-02-16 | 201712016I | VFxxx Controller (Vybrid) Datasheet Revision Update |
The VFxxx VF3xx family is a single-core (Arm® Cortex®-A5) solution with 1.5 MB on-chip SRAM, dual XiP quad SPI memory interfaces, LCD controller, high-speed USB with PHY, dual Ethernet with an L2 switch, and a digital video camera interface. They are a good fit for solutions that can leverage the large 1.5 MB on-chip SRAM to eliminate costly external DDR memory.
VFxxx devices are ideal for applications including simple HMI in appliances and industrial machines, secure control of infrastructure and manufacturing equipment, energy conversion applications such as motor drives and power inverters, ruggedized wired and wireless connectivity, and control of mobile battery-operated systems such as robots and industrial vehicles. VFxxx devices also provide a powerful combination of on-chip encryption, secure boot, anti-tamper and anti-clone capabilities to secure sensitive or critical infrastructure applications such as smart grid or industrial control.