Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935319933528
Details
Order
Parameter | Value |
---|---|
fi(RF) [max] (MHz) | 2000 |
Number of pins | 2 |
Package Style | DFM |
Amp Class | AB |
Test Signal | CW |
Supply Voltage (Typ) (V) | 50 |
Class | AB |
Die Technology | LDMOS |
Thermal Resistance (Spec) (℃/W) | 1.2 |
P1dB (Typ) (dBm) | 44 |
Security Status | COMPANY PUBLIC |
Frequency (Min-Max) (MHz) | 1.8, 2000 |
Efficiency (Typ) (%) | 74.5 |
Peak Power (Typ) (W) | 35 |
Frequency Band (Hz) | 1800000, 2000000000 |
Parameter | Value |
---|---|
Description | Wideband RF Power LDMOS Transistor, 1.8-2000 MHz, 25 W, 50 V |
fi(RF) [min] (MHz) | 1.8 |
Output Power (Typ) (W) @ Intermodulation Level at Test Signal | 25 @ CW |
P1dB (Typ) (W) | 25 |
Gain (Typ) (dB) | 25.5 |
Power Gain (Typ) (dB) @ f (MHz) | 25.5 @ 512 |
Frequency (Max) (MHz) | 2000 |
Frequency (Min) (MHz) | 1.8 |
Frequency (Min-Max) (GHz) | 0.0018000001 to 2 |
frange [max] (MHz) | 2000 |
frange [min] (MHz) | 1.8 |
Rth(j-a) (K/W) | 1.2 |
Matching | unmatched |
Modes of Operation | continuous wave |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MRFE6VS25NR1(935319933528) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 529.55 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MRFE6VS25NR1 (935319933528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MRFE6VS25NR1 (935319933528) | 854129 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MRFE6VS25NR1 (935319933528) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MRFE6VS25NR1 (935319933528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |