MW6S004N|1-2000 MHz, 4 W, 28 V LDMOS | NXP Semiconductors

1-2000 MHz, 4 W, 28 V Lateral N-Channel RF Power MOSFET

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

  • Typical Two-Tone Performance @ 1960 MHz, 28 Volts, IDQ = 50 mA, Pout = 4 Watts PEP
    Power Gain: 18 dB
    Drain Efficiency: 33%
    IMD: –34 dBc
  • Typical Two-Tone Performance @ 900 MHz, 28 Volts, IDQ = 50 mA, Pout = 4 Watts PEP
    Power Gain: 19 dB
    Drain Efficiency: 33%
    IMD: –39 dBc
  • Capable of Handling 5:1 VSWR, @ 28 Vdc, 1960 MHz, 4 Watts CW Output Power
  • Characterized with Series Equivalent Large–Signal Impedance Parameters
  • On-Chip RF Feedback for Broadband Stability
  • Integrated ESD Protection
  • RoHS Compliant
  • In Tape and Reel. T1 Suffix = 1000 Units per 12 mm, 7 inch Reel.

Buy/Parametrics

1 result

Exclude 1 NRND

Order

CAD Model

Status

Not Recommended for New Designs

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Quick reference to our design files types.

3 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.