Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
CFM4F: CFM4F, ceramic, flange mount flat package; 4 terminals; 13.72 mm pitch, 10.16 mm x 41.15 mm x 4.575 mm body
12NC: 935314411178
Details
Order
12NC: 935314411128
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MRFE6VP61K25HR5(935314411178) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 2932.0 | |
MRFE6VP61K25HR6(935314411128) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 2932.0 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
MRFE6VP61K25HR5 (935314411178) | No | 260 | 40 | ||
MRFE6VP61K25HR6 (935314411128) | No | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MRFE6VP61K25HR5 (935314411178) | 854129 | EAR99 |
MRFE6VP61K25HR6 (935314411128) | 854129 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MRFE6VP61K25HR5 (935314411178) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MRFE6VP61K25HR6 (935314411128) |