SOT1787-1: CFM4F Ceramic Flange Mount | NXP Semiconductors

SOT1787-1: CFM4F


Overview

CFM4F, ceramic, flange mount flat package; 4 terminals; 13.72 mm pitch, 10.16 mm x 41.15 mm x 4.575 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM4F flange mount double CFM 10.16 x 41.15 x 4.575 4 ceramic
Manufacture Code Reference Codes Issue Date
98ASB16977C 2019-10-25
Part Description Quick access
RF POWER LDMOS TRANSISTOR 1030-1090 MHz, 1300 W Peak, 50 V
RF POWER LDMOS TRANSISTOR 1200-1400 MHz, 1000 W Peak, 52 V
Lateral N-Channel Broadband RF Power MOSFET, 1.8-600 MHz, 600 W CW, 50 V
Wideband RF Power LDMOS Transistor, 1.8-600 MHz, 1250 W CW, 50 V
Lateral N-Channel Broadband RF Power MOSFET, 1.8-600 MHz, 600 W CW, 50 V
Airfast RF Power LDMOS Transistor, 1500 W CW, 1.8-500 MHz, 50 V
Airfast RF Power LDMOS Transistor, 1050 W Peak over 850-950 MHz, 50 V
Airfast RF Power LDMOS Transistors, 1200-1400 MHz, 1000 W Peak, 50 V
RF Power LDMOS Transistor 750 W CW over 700-1300 MHz, 50 V
Wideband RF Power LDMOS Transistor, 1800 W CW over 1.8-400 MHz, 65 V
Airfast RF Power LDMOS Transistor, 1000 W Peak, 960-1215 MHz, 50 V
RF POWER LDMOS TRANSISTOR 900-1215 MHz, 1000 W Peak, 52 V
Lateral N-Channel Broadband RF Power MOSFET, 2700-2900 MHz, 320 W, 30 V
140 W Avg. over 470-870 MHz, 50 V RF Power LDMOS Transistor