Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO8: SO8, plastic, small outline package; 8 terminals; 1.27 mm pitch; 7.36 mm x 7.36 mm x 4.19 mm body
12NC: 935321185174
Details
Order
Parameter | Value |
---|---|
Accuracy (% Error) (Max) (%) | 1.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Level of Integration | integrated |
Output Type | analog |
Pressure Measurement Type | absolute |
Parameter | Value |
---|---|
Pressure Range Min-max (MIN-MAX) (kPa) | 20 - 250 |
Pressure Rating (MAX) (psi) | 36 |
Supply Voltage [max] (V) | 5.25 |
Supply Voltage [min] (V) | 4.75 |
Supply Voltage [typ] (V) | 5 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPXHZ6250A6U(935321185174) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 374.7 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
MPXHZ6250A6U (935321185174) | No | 250 | 250 | 30 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MPXHZ6250A6U (935321185174) | 854239 |
The MPxx6250 family (MPXH6250A and MPXHZ6250A) of industrial pressure sensors integrates on-chip, bipolar op-amp circuitry and thin-film resistor networks.