MPXH6250A6 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Accuracy (% Error) (Max) (%)
1.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Level of Integration
integrated
Output Type
analog
Pressure Measurement Type
absolute
ParameterValue
Pressure Range Min-max (MIN-MAX) (kPa)
20 - 250
Pressure Rating (MAX) (psi)
36
Supply Voltage [max] (V)
5.25
Supply Voltage [min] (V)
4.75
Supply Voltage [typ] (V)
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPXH6250A6T1(935325361128)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
361.4

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
MPXH6250A6T1
(935325361128)
No
250
250
30
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPXH6250A6T1
(935325361128)
854239
EAR99

More about MPXx6250

The MPxx6250 family (MPXH6250A and MPXHZ6250A) of industrial pressure sensors integrates on-chip, bipolar op-amp circuitry and thin-film resistor networks.

  • Delivers a state-of-the-art, monolithic, signal-conditioned silicon pressure sensor
  • Combines advanced micro-machining techniques, thin-film metallization and bipolar semiconductor
  • Outputs an accurate high-level analog signal, proportional to applied pressure
  • Provides temperature compensation
  • Offers high reliability of on-chip integration in a small form factor
  • Presents a logical and economical choice for your system designs