MPXHZ6116A6 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Accuracy (% Error) (Max) (%)
1.43
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Level of Integration
integrated
Output Type
analog
Porting
unported
Pressure Measurement Type
absolute
ParameterValue
Pressure Range Min-max (MIN-MAX) (kPa)
20 - 115
Pressure Rating (MAX) (psi)
17
Supply Voltage [min] (V)
4.75
Supply Voltage [max] (V)
5.25
Supply Voltage [typ] (V)
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPXHZ6116A6T1(935324304128)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
374.7

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
MPXHZ6116A6T1
(935324304128)
No
250
250
30
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPXHZ6116A6T1
(935324304128)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPXHZ6116A6T1
(935324304128)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about MPXHZ6116

The MPXHZ6116A series pressure sensors integrate on-chip, bipolar op amp circuitry and thin film resistor networks to provide a high output signal and temperature compensation for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs.

  • Offers a state-of-the-art, monolithic, signal-conditioned sensor
  • Provides resistance to high-humidity conditions as well as common automotive media
  • Delivers high reliability of on-chip integration in a small form factor
  • Presents a logical and economical choice for system designs