MPX2100D Product Information|NXP

Buy Options

MPX2100D

End of Life

12NC: 935321104117

Details

Order

Operating Features

ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Level of Integration
compensated
Output Type
analog
Porting
unported
Pressure Measurement Type
differential
ParameterValue
Pressure Range Min-max (MIN-MAX) (kPa)
0 - 100
Pressure Rating (MAX) (psi)
14
Supply Voltage [min] (V)
1
Supply Voltage [max] (V)
16
Supply Voltage [typ] (V)
10

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPX2100D(935321104117)
Yes
Yes
Certificate Of Analysis (CoA)
No
G
e4
REACH SVHC
1607.85

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free Soldering
MPX2100D
(935321104117)
No
220
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPX2100D
(935321104117)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPX2100D
(935321104117)
NOTICE
2021-05-15
2021-11-15
MPX2100DP
(935324059117)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPX2100D
(935321104117)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPX2100D
(935321104117)
2020-11-132020-11-14202009013DNDiscontinuation Notice for Legacy Pressure Sensor Parts

More about MPXx2100

The MPX2100 pressure sensor series offers silicon piezoresistive solutions for a diverse array of medical and industrial applications.

  • Provides a highly accurate and linear voltage output directly proportional to the applied pressure
  • Includes a single monolithic silicon diaphragm with the strain gauge and a thin-film resistor network integrated on-chip
  • Delivers a laser-trimmed chip for precise span, offset calibration and temperature compensation