MPC564CZP66 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
NXP 32-bit MCU, Power Arch core, 512KB Flash, 66MHz, -40/+85degC, Automotive Qual, PBGA 3
ParameterValue
Number of pins
388
Package Style
BGA

Environmental

Part/12NCPbFreeEU RoHSRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC564CZP66(935325253557)
No
No
N
e0
REACH SVHC
2450.85

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Soldering
MPC564CZP66
(935325253557)
No
3
240
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC564CZP66
(935325253557)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance Notice
MPC564CZP66
(935325253557)
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC564CZP66
(935325253557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC564CZP66
(935325253557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC564CZP66
(935325253557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC564

The MPC564 is a high-speed 32-bit control unit that combines high-performance data manipulation capabilities with powerful peripheral subsystems. This MCU is built up from standard modules that interface through a common intermodule bus (IMB).

The MPC564 is equipped with code compression designed to reduce program size by up to 50 percent, allowing you to store larger programs in the on-board flash memory. Compressed code may also improve performance when using external memories.