Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP 32-bit MCU, Power Arch, 512KB Flash, 56MHz, -40/+125degC, Automotive Grade5degC, Die
12NC: 935317029008
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | NXP 32-bit MCU, Power Arch, 512KB Flash, 56MHz, -40/+125degC, Automotive Grade5degC, Die |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SCC512857R2(935317029008) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 80.6 |
Part/12NC | Safe Assure Functional Safety |
---|---|
SCC512857R2 (935317029008) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SCC512857R2 (935317029008) | 854231 | 3A991A2 |
The MPC564 is a high-speed 32-bit control unit that combines high-performance data manipulation capabilities with powerful peripheral subsystems. This MCU is built up from standard modules that interface through a common intermodule bus (IMB).
The MPC564 is equipped with code compression designed to reduce program size by up to 50 percent, allowing you to store larger programs in the on-board flash memory. Compressed code may also improve performance when using external memories.