MMRF1014N Product Information|NXP

Buy Options

Operating Features

ParameterValue
Frequency (Min) (MHz)
1
Frequency (Max) (MHz)
2000
Supply Voltage (Typ) (V)
28
ParameterValue
P1dB (Typ) (dBm)
36
P1dB (Typ) (W)
4
Die Technology
LDMOS

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MMRF1014NT1(935318295515)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e3
REACH SVHC
280.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MMRF1014NT1
(935318295515)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MMRF1014NT1
(935318295515)
854129
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MMRF1014NT1
(935318295515)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MMRF1014NT1
(935318295515)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MMRF1014N

The MMRF1014NT1 is designed for Class A or Class AB power amplifier applications with frequencies up to 2000 MHz. Suitable for analog and digital modulation and multicarrier amplifier applications.