MM9Z1J638TM5EP Product Information|NXP

Buy Options

MM9Z1J638TM5EP

Active

12NC: 935404279557

Details

Order

MM9Z1J638TM5EPR2

Active

12NC: 935404279528

Details

Order

Operating Features

ParameterValue
Flash (kB)
128
Load Supply Voltage (Min) (V)
3.5
Load Supply Voltage (Max) (V)
28

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MM9Z1J638TM5EP(935404279557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
145.3
MM9Z1J638TM5EPR2(935404279528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
145.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MM9Z1J638TM5EP
(935404279557)
No
3
260
40
MM9Z1J638TM5EPR2
(935404279528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MM9Z1J638TM5EP
(935404279557)
854239
3A991A2
MM9Z1J638TM5EPR2
(935404279528)
854239
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MM9Z1J638TM5EP
(935404279557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MM9Z1J638TM5EPR2
(935404279528)
MM9Z1J638TM5EP
(935404279557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MM9Z1_638

The NXP MM9Z1_638 is a fully integrated battery monitoring device, featuring:

  • Support of precise current measurement via an external shunt resistor
  • Four voltage measurement via an internal calibrated resistor divider or use of an external divider
  • An internal temperature sensor, allowing close proximity battery temperature measurements, plus four external temperature sensor inputs
  • LIN 2.2 protocol and physical interface and an MSCAN protocol controller for interfacing to automotive buses