MM9Z1I638BM2EP Product Information|NXP

Buy Options

KM9Z1I638BM2EP

No Longer Manufactured

12NC: 935321952557

Details

Order

KM9Z1I638BM2EPR2

No Longer Manufactured

12NC: 935321952578

Details

Order

Operating Features

ParameterValue
Flash (kB)
96
Load Supply Voltage (Min) (V)
3.5
Load Supply Voltage (Max) (V)
28

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
KM9Z1I638BM2EP(935321952557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
145.3
KM9Z1I638BM2EPR2(935321952578)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
145.3
MM9Z1I638BM2EP(935321951557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
145.3
MM9Z1I638BM2EPR2(935321951564)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
145.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
KM9Z1I638BM2EP
(935321952557)
No
3
260
40
KM9Z1I638BM2EPR2
(935321952578)
No
3
260
40
MM9Z1I638BM2EP
(935321951557)
No
3
260
40
MM9Z1I638BM2EPR2
(935321951564)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
KM9Z1I638BM2EP
(935321952557)
854239
KM9Z1I638BM2EPR2
(935321952578)
854239
MM9Z1I638BM2EP
(935321951557)
854239
MM9Z1I638BM2EPR2
(935321951564)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MM9Z1I638BM2EP
(935321951557)
NOTICE
2026-04-30
2027-04-30
MM9Z1I638TM5EP
(935404277557)
MM9Z1I638BM2EPR2
(935321951564)
NOTICE
2026-04-30
2027-04-30
MM9Z1I638TM5EPR2
(935404277528)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MM9Z1I638BM2EP
(935321951557)
2025-04-192025-04-20202503016DNQUIBS (xM912xxx) and QUIBS+Z (xM9Z1xxx) Product Discontinuation Notification ATP1 with NXP ATTJ Assembly Replacement Products for QUIBS+Z
MM9Z1I638BM2EPR2
(935321951564)
MM9Z1I638BM2EP
(935321951557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MM9Z1I638BM2EPR2
(935321951564)
KM9Z1I638BM2EP
(935321952557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
KM9Z1I638BM2EPR2
(935321952578)
MM9Z1I638BM2EP
(935321951557)
MM9Z1I638BM2EPR2
(935321951564)
KM9Z1I638BM2EP
(935321952557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MM9Z1I638BM2EP
(935321951557)
MM9Z1I638BM2EPR2
(935321951564)

More about MM9Z1_638

The NXP MM9Z1_638 is a fully integrated battery monitoring device, featuring:

  • Support of precise current measurement via an external shunt resistor
  • Four voltage measurement via an internal calibrated resistor divider or use of an external divider
  • An internal temperature sensor, allowing close proximity battery temperature measurements, plus four external temperature sensor inputs
  • LIN 2.2 protocol and physical interface and an MSCAN protocol controller for interfacing to automotive buses