MM908E624AYPEW Product Information|NXP

Buy Options

MM908E624AYPEWR2

Active

12NC: 935312816518

Details

Order

Order from distributors

Operating Features

ParameterValue
Package Style
SSOP
Memory
INTEGRATED FLASH

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MM908E624AYPEW(935312816574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
778.75
MM908E624AYPEWR2(935312816518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
778.75

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MM908E624AYPEW
(935312816574)
No
3
260
40
MM908E624AYPEWR2
(935312816518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MM908E624AYPEW
(935312816574)
854239
3A991A2
MM908E624AYPEWR2
(935312816518)
854239
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MM908E624AYPEW
(935312816574)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MM908E624AYPEWR2
(935312816518)
MM908E624AYPEW
(935312816574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MM908E624AYPEWR2
(935312816518)
MM908E624AYPEW
(935312816574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MM908E624AYPEWR2
(935312816518)

More about MM908E624

The NXP MM908E624 is a highly integrated single-package solution that includes a high-performance HC08 MCU with a SMARTMOS® analog control IC.

  • The HC08 includes flash memory, a timer, enhanced serial communications interface, an AD), SPI, and an internal clock generator module
  • The analog control die provides three high-side outputs with diagnostic functions, voltage regulator, watchdog, operational amplifier, and local interconnect network (LIN) physical layer
  • Cost-effective solution for driving loads using relays within a LIN architecture
  • Especially suited for the control of automotive high-current motors applications using relays (e.g., window lifts, fans, and sun roofs)