MKW40Z160VHT4 Product Information|NXP

Features


Kinetis KW40Z: BLE 4.1 & 802.15.4 Wireless MCU, 48MHz Cortex-M0+, 160KB Flash, 20K RAM, 48LQFN,

Package


VFLGA64: VFLGA64, plastic, very thin fine-pitch land grid array package; 64 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.91 mm body

Buy Options

Operating Features

ParameterValue
Memory
SRAM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MKW40Z160VHT4(935322052557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
89.5
MKW40Z160VHT4R(935322052518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
89.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKW40Z160VHT4
(935322052557)
No
3
260
40
MKW40Z160VHT4R
(935322052518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MKW40Z160VHT4
(935322052557)
854231
5A992C
G162018
MKW40Z160VHT4R
(935322052518)
854231
5A992C
G162018

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MKW40Z160VHT4
(935322052557)
-
MKW41Z512VHT4
(935320635557)
MKW40Z160VHT4R
(935322052518)
-
MKW41Z512VHT4
(935320635557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKW40Z160VHT4
(935322052557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKW40Z160VHT4R
(935322052518)
MKW40Z160VHT4
(935322052557)
2022-10-042022-10-05202207020IMKW40Z/30Z/20Z Reference Manual Update to Rev 1.4.1
MKW40Z160VHT4R
(935322052518)
MKW40Z160VHT4
(935322052557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKW40Z160VHT4
(935322052557)
2018-05-042018-05-05201804006IMKW40Z/30Z/20Z Datasheet and Reference Manual Updates
MKW40Z160VHT4R
(935322052518)
MKW40Z160VHT4
(935322052557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MKW40Z160VHT4R
(935322052518)

More about KW40Z

Note: K32W061/41 is preferred for any new Zigbee®, Thread and Bluetooth® LE 5.0 design. No new software releases planned

The KW40Z is a highly-integrated single-chip device that enables Bluetooth® Smart/Bluetooth® Low Energy v4.1 and IEEE® 802.15.4-2011 RF connectivity for portable, extremely low-power embedded systems. Applications include portable healthcare devices, wearable sports and fitness devices, AV remote controls, computer keyboards and mice, gaming controllers, access control, security systems, smart energy and home area networks.

The KW40Z MCU integrates a 2.4 GHz transceiver supporting a range of FSK/GFSK and O-QPSK modulations, an Arm® Cortex®-M0+ CPU, 160 KB Flash and 20 KB SRAM, Bluetooth Low Energy Link Layer hardware, 802.15.4 packet processor, hardware security and peripherals optimized to meet the requirements of the target applications. The KW40Z has enough on-chip memory to concurrently run both a Bluetooth Low Energy stack and an IEEE 8021.5.4 MAC/PHY for multi-mode applications.

More