MKW30Z160VHM4 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
SRAM (kB)
20
Flash (kB)
160
Radio
BLE 5.0
Security
AES, RNG
UART
1
SPI
1
ParameterValue
I2C
1
GPIO
15
ADC [Number, bits]
1 x 16
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Max Transmit Power (dBm)
5
Receive Current Consumption (mA)
6.5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MKW30Z160VHM4(935312095557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
46.9
MKW30Z160VHM4R(935312095518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
46.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKW30Z160VHM4
(935312095557)
No
3
260
40
MKW30Z160VHM4R
(935312095518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MKW30Z160VHM4
(935312095557)
854231
5A992C
G162018
MKW30Z160VHM4R
(935312095518)
854231
5A992C
G162018

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MKW30Z160VHM4
(935312095557)
-
QN9090HN/001K
(935381741557)
MKW30Z160VHM4R
(935312095518)
-
QN9090HN/001K
(935381741557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKW30Z160VHM4
(935312095557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKW30Z160VHM4R
(935312095518)
MKW30Z160VHM4
(935312095557)
2022-10-042022-10-05202207020IMKW40Z/30Z/20Z Reference Manual Update to Rev 1.4.1
MKW30Z160VHM4R
(935312095518)
MKW30Z160VHM4R
(935312095518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKW30Z160VHM4
(935312095557)
2018-05-042018-05-05201804006IMKW40Z/30Z/20Z Datasheet and Reference Manual Updates
MKW30Z160VHM4R
(935312095518)
MKW30Z160VHM4R
(935312095518)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about KW30Z

Note: QN9090/30 is preferred for any new Bluetooth LE design. No new software releases planned

The KW30Z is an ultra low-power, highly-integrated single-chip device that enables Bluetooth® Smart/Bluetooth® Low Energy v4.1 RF connectivity for portable, extremely low-power embedded systems. Applications include portable health care devices, wearable sports and fitness devices, AV remote controls, computer keyboards and mice, gaming controllers and access control.

The KW30Z Wireless MCU integrates a 2.4 GHz transceiver, an Arm® Cortex®-M0+ CPU, 160 KB Flash and 20 KB SRAM, Bluetooth Low Energy Link Layer hardware, hardware security and peripherals optimized to meet the requirements of the target applications.