MKV56F1M0VLQ24 Product Information|NXP

Features


Kinetis KV56: 220MHz Cortex-M7F Real-Time Control MCU, 1MB Flash, 256KB SRAM, 144-LQFP

Package


LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body

Buy Options

MKV56F1M0VLQ24

Active

12NC: 935320835557

Details

Quantity

Unit Pricing

1 - 25$12.12
26 - 99$11.18
100+$10.25

Order

$12.12 USD
In Stock:410
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M7
Operating Frequency [Max] (MHz)
240
Flash (kB)
1024
SRAM (kB)
256
Serial Communication
2 x I²C, 3 x SPI, 6 x UART
CAN
2
USB Controllers
0
Security
CRC, MMCAU
ParameterValue
Timers [Number, bits]
1 x 16
PWM [Number, bits]
44 x 16
ADC [Number, bits]
1 x 16, 4 x 12
DAC [Number, bits]
1 x 12, 4 x 6
GPIO
111
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKV56F1M0VLQ24(935320835557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1
MKV56F1M0VLQ24R(935320835528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
-
REACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKV56F1M0VLQ24
(935320835557)
No
3
260
40
MKV56F1M0VLQ24R
(935320835528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKV56F1M0VLQ24
(935320835557)
854231
3A991A2
MKV56F1M0VLQ24R
(935320835528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKV56F1M0VLQ24
(935320835557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKV56F1M0VLQ24R
(935320835528)
MKV56F1M0VLQ24
(935320835557)
2021-06-122021-06-13202104060IKV5x - Reference Manual Update to Revision 6
MKV56F1M0VLQ24R
(935320835528)
MKV56F1M0VLQ24
(935320835557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKV56F1M0VLQ24R
(935320835528)

More about KV5x

The Kinetis® KV5x family of MCU is a high-performance solution offering remarkable precision, sensing and control targeting industrial motor control, industrial drives and automation and power conversion applications. The Kinetis KV5x MCU is built on the Arm® Cortex®-M7 core running at 240 MHz with single precision floating point unit. It features high-resolution pulse-width modulation (PWM) with 260 picosecond resolution, 4x 12-bit analog-to-digital converters (ADCs) sampling at 5 mega samples per second (MS/s), 3 FlexCAN modules, optional Ethernet communications and comprehensive enablement suite from NXP® and third-party resources including reference designs, software libraries and motor configuration tools.