MKV44F128VLL16 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
168
Flash (kB)
128
SRAM (kB)
24
Serial Communication
1 x I²C, 1 x SPI, 2 x UART
CAN
2
Security
CRC, FAC
ParameterValue
PWM [Number, bits]
12 x 16
ADC [Number, bits]
2 x 12
DAC [Number, bits]
1 x 12, 4 x 6
GPIO
74
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKV44F128VLL16(935323782557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKV44F128VLL16
(935323782557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKV44F128VLL16
(935323782557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKV44F128VLL16
(935323782557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKV44F128VLL16
(935323782557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKV44F128VLL16
(935323782557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments
MKV44F128VLL16
(935323782557)
2019-09-252019-09-26201908021IKV4x Datasheet and Reference Manual Update

More about KV4x

The Kinetis® KV4x family of MCUs is a high-performance solution offering exceptional precision, sensing, and control for some of the most demanding applications in motor and power control. Built upon the Arm® Cortex®-M4 core running at 168 MHz with DSP and floating point unit, it features advanced high-speed and high-accuracy peripherals such as high-resolution pulse-width modulation (PWM) with 312 picosecond resolution, dual 12-bit analog-to-digital converters (ADCs) sampling at 4.1 mega samples per second (MSPS), a total of 30 PWM channels for support of multi-motor systems and dual FlexCAN modules. To maximize execution performance a 128-bit wide flash interface is utilized. The Kinetis KV4x MCU family is supported by a comprehensive enablement suite from NXP® and third-party resources including reference designs, software libraries, and motor configuration tools.