Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis KV11: 75MHz Cortex-M0+ Real-time Control MCU, 128KB Flash, 16KB SRAM, CAN, 48-LQFP
LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935318651557
Details
Parameter | Value |
---|---|
Core Type | Arm Cortex-M0+ |
Operating Frequency [Max] (MHz) | 75 |
Flash (kB) | 128 |
SRAM (kB) | 16 |
Serial Communication | 1 x I²C, 1 x SPI, 2 x UART |
CAN | 1 |
USB Controllers | 0 |
Security | CRC, FAC |
Parameter | Value |
---|---|
Timers [Number, bits] | 1 x 16 |
PWM [Number, bits] | 20 x 16 |
ADC [Number, bits] | 2 x 16 |
DAC [Number, bits] | 1 x 12 |
GPIO | 40 |
Supply Voltage [Min to Max] (V) | 1.71 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MKV11Z128VLF7(935318651557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 178.25 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKV11Z128VLF7 (935318651557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MKV11Z128VLF7 (935318651557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKV11Z128VLF7 (935318651557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MKV11Z128VLF7 (935318651557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MKV11Z128VLF7 (935318651557) | 2017-05-24 | 2017-05-25 | 201704032I | Kinetis V Series KV10 and KV11 Data Sheet and Reference Manual Update |
The Kinetis® KV1x MCU family is the entry point of the V series. Built upon the Arm® Cortex®-M0+ core running at 75 MHz with hardware square root and divide capability, it delivers a 27% increase in performance in math-intensive applications versus comparable MCUs, allowing it to target BLDC as well as more computationally demanding PMSM motors. Additional features include integrated FlexCAN, dual 16-bit analog-to-digital controllers (ADCs) sampling at up to 1.2 mega samples per second (MS/s) in 12-bit mode, multiple motor control timers, up to 128 KB of flash memory and a comprehensive enablement suite from NXP® and third-party resources, including reference designs, software libraries and motor configuration tools.