MKV10Z64VLF7 Product Information|NXP

Features


Kinetis KV10: 75MHz Cortex-M0+ Real-time Control MCU, 64KB Flash, 16KB SRAM, 48-LQFP

Package


LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
75
Flash (kB)
64
SRAM (kB)
16
Serial Communication
1 x I²C, 1 x SPI, 2 x UART
CAN
0
USB Controllers
0
Security
CRC, FAC
ParameterValue
Timers [Number, bits]
1 x 16
PWM [Number, bits]
20 x 16
ADC [Number, bits]
2 x 16
DAC [Number, bits]
1 x 12
GPIO
40
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKV10Z64VLF7(935318582557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
178.25
MKV10Z64VLF7R(935318582528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
-
REACH SVHC
178.6488

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKV10Z64VLF7
(935318582557)
No
3
260
40
MKV10Z64VLF7R
(935318582528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKV10Z64VLF7
(935318582557)
854231
3A991A2
MKV10Z64VLF7R
(935318582528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKV10Z64VLF7
(935318582557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKV10Z64VLF7R
(935318582528)
MKV10Z64VLF7
(935318582557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKV10Z64VLF7R
(935318582528)
MKV10Z64VLF7
(935318582557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MKV10Z64VLF7
(935318582557)
2017-05-242017-05-25201704032IKinetis V Series KV10 and KV11 Data Sheet and Reference Manual Update

More about KV1x

The Kinetis® KV1x MCU family is the entry point of the V series. Built upon the Arm® Cortex®-M0+ core running at 75 MHz with hardware square root and divide capability, it delivers a 27% increase in performance in math-intensive applications versus comparable MCUs, allowing it to target BLDC as well as more computationally demanding PMSM motors. Additional features include integrated FlexCAN, dual 16-bit analog-to-digital controllers (ADCs) sampling at up to 1.2 mega samples per second (MS/s) in 12-bit mode, multiple motor control timers, up to 128 KB of flash memory and a comprehensive enablement suite from NXP® and third-party resources, including reference designs, software libraries and motor configuration tools.