MKS22FN256VLL12 Product Information|NXP

Features


Kinetis S 32-bit MCU, ARM Cortex-M4 core, 256KB Flash, 120MHz, CAN, USB, LQFP 100

Package


LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body

Buy Options

MKS22FN256VLL12

Active

12NC: 935322397557

Details

Quantity

Unit Pricing

1 - 25$5.86
26 - 99$5.41
100+$4.96

Order

$5.86 USD
In Stock:708
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
120
SRAM (kB)
64
Flash (kB)
256
UART
4
SPI
2
I2C
2
ParameterValue
USB Controllers
1
CAN
2
Other analog blocks
comparator
Security
CRC, RNG
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKS22FN256VLL12(935322397557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKS22FN256VLL12
(935322397557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKS22FN256VLL12
(935322397557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKS22FN256VLL12
(935322397557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKS22FN256VLL12
(935322397557)
2022-09-032022-09-04202206028IMKS20/22FN256/128 Datasheet Update to Rev3.1
MKS22FN256VLL12
(935322397557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKS22FN256VLL12
(935322397557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments
MKS22FN256VLL12
(935322397557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about KS2X

The KS22 and KS20 MCUs are based on the ARM® Cortex®-M4 core with 120MHz with FPU, offering full-speed USB 2.0 OTG and dual CAN, in addition to other features like USB crystal-less functionality. These MCUs have 128 KB and 256 KB of flash, 64 KB SRAM as well as LQFP and QFN packages. They provide various levels of integration, with a rich suite of analog, communication, timing and control peripherals.