Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis S 32-bit MCU, ARM Cortex-M4 core, 256KB Flash, 120MHz, CAN, USB, 48QFN
HVQFN48: plastic, thermally enhanced very thin quad flat non-leaded package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.9 mm body
12NC: 935316481557
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 120 |
SRAM (kB) | 64 |
Flash (kB) | 256 |
UART | 4 |
SPI | 2 |
I2C | 2 |
Parameter | Value |
---|---|
USB Controllers | 1 |
CAN | 1 |
Other analog blocks | comparator |
Security | CRC |
Supply Voltage [min] (V) | 1.71 |
Supply Voltage [max] (V) | 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MKS20FN256VFT12(935316481557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 109.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKS20FN256VFT12 (935316481557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MKS20FN256VFT12 (935316481557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKS20FN256VFT12 (935316481557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MKS20FN256VFT12 (935316481557) | 2022-09-03 | 2022-09-04 | 202206028I | MKS20/22FN256/128 Datasheet Update to Rev3.1 |
MKS20FN256VFT12 (935316481557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MKS20FN256VFT12 (935316481557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The KS22 and KS20 MCUs are based on the ARM® Cortex®-M4 core with 120MHz with FPU, offering full-speed USB 2.0 OTG and dual CAN, in addition to other features like USB crystal-less functionality. These MCUs have 128 KB and 256 KB of flash, 64 KB SRAM as well as LQFP and QFN packages. They provide various levels of integration, with a rich suite of analog, communication, timing and control peripherals.