MKL81Z128VMC7 Product Information|NXP

Features


Kinetis KL81: 72MHz Cortex-M0+ Secure Low-Power MCU, 128KB Flash, 96KB RAM, USB, Anti-tamper, 121BGA

Package


LFBGA121: LFBGA121, plastic, low profile fine-pitch ball grid array; 121 bumps; 0.65 mm pitch; 8 mm x 8 mm x 1.3 mm body

Buy Options

MKL81Z128VMC7

Active

12NC: 935313028557

Details

Quantity

Unit Pricing

1 - 25$6.14
26 - 99$5.66
100+$5.19

Order

$6.14 USD
In Stock:1,719
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
72
Flash (kB)
128
SRAM (kB)
96
Serial Communication
2 x I²C, 2 x I²C, 2 x SPI, 3 x UART
USB Controllers
1
Human Machine Interface
touch system interface
ParameterValue
Security
CRC, LTC, RNG
PWM [Number, bits]
10 x 16
ADC [Number, bits]
1 x 16
DAC [Number, bits]
1 x 6
GPIO
85
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKL81Z128VMC7(935313028557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
196.45
MKL81Z128VMC7R(935313028518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
196.45

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKL81Z128VMC7
(935313028557)
No
3
260
40
MKL81Z128VMC7R
(935313028518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MKL81Z128VMC7
(935313028557)
854231
5A992C
G161782
MKL81Z128VMC7R
(935313028518)
854231
5A992C
G161782

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKL81Z128VMC7
(935313028557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKL81Z128VMC7R
(935313028518)
MKL81Z128VMC7
(935313028557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKL81Z128VMC7R
(935313028518)
MKL81Z128VMC7
(935313028557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about KL8x

The Kinetis® KL8x MCU expands on the Kinetis low-power MCU portfolio with rich security features including tamper detection, true random number generator and low-power trusted crypto engine supporting AES, DES, 3DES, SHA, RSA and ECC.