MKL81Z128CBH7 Product Information|NXP

Features


Kinetis KL81: 72MHz Cortex-M0+ Secure Low-Power MCU, 128KB Flash, 96KB RAM, USB, Anti-tamper, 64WLCSP

Package


WLCSP64: WLCSP64, , wafer level chip-size package; 64 terminals; 0.4 mm pitch; 3.38 mm x 3.48 mm x 0.32 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0
Operating Frequency [Max] (MHz)
72
Flash (kB)
128, 128
Serial Communication
2 x I²C, 2 x I²C, 2 x SPI, 3 x UART
ParameterValue
Human Machine Interface
touch system interface
GPIO
40
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKL81Z128CBH7R(935318897098)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
6.5977

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKL81Z128CBH7R
(935318897098)
No
1
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKL81Z128CBH7R
(935318897098)
854231
5A992

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKL81Z128CBH7R
(935318897098)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKL81Z128CBH7R
(935318897098)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about KL8x

The Kinetis® KL8x MCU expands on the Kinetis low-power MCU portfolio with rich security features including tamper detection, true random number generator and low-power trusted crypto engine supporting AES, DES, 3DES, SHA, RSA and ECC.