Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis KL81: 72MHz Cortex-M0+ Secure Low-Power MCU, 128KB Flash, 96KB RAM, USB, Anti-tamper, 80LQFP
LQFP80: LQFP80, plastic, low profile quad flat package; 80 terminals; 0.5 mm pitch; 12 mm x 12 mm x 1.6 mm body
12NC: 935316201557
Details
Quantity
Unit Pricing
1 - 25 | $6.14 |
26 - 99 | $5.66 |
100+ | $5.19 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Core Type | Arm Cortex-M0+ |
Operating Frequency [Max] (MHz) | 72 |
Flash (kB) | 128 |
SRAM (kB) | 96 |
Serial Communication | 2 x I²C, 2 x I²C, 2 x SPI, 3 x UART |
USB Controllers | 1 |
Human Machine Interface | touch system interface |
Parameter | Value |
---|---|
Security | CRC, LTC, RNG |
PWM [Number, bits] | 10 x 16 |
ADC [Number, bits] | 1 x 16 |
DAC [Number, bits] | 1 x 6 |
GPIO | 56 |
Supply Voltage [Min to Max] (V) | 1.71 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MKL81Z128VLK7(935316201557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 491.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKL81Z128VLK7 (935316201557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MKL81Z128VLK7 (935316201557) | 854231 | 5A992C | G161782 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKL81Z128VLK7 (935316201557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MKL81Z128VLK7 (935316201557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The Kinetis® KL8x MCU expands on the Kinetis low-power MCU portfolio with rich security features including tamper detection, true random number generator and low-power trusted crypto engine supporting AES, DES, 3DES, SHA, RSA and ECC.