SOT1782-2: WLCSP64 Wafer Level Chip-size Package | NXP Semiconductors

SOT1782-2: WLCSP64


Overview

WLCSP64, , wafer level chip-size package; 64 terminals; 0.4 mm pitch; 3.38 mm x 3.48 mm x 0.32 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP64 surface mount bottom WLCSP 3.38 x 3.48 x 0.32 64
Manufacture Code Reference Codes Issue Date
98ASA00941 2017-06-11
Part Description Quick access
Kinetis KL81: 72MHz Cortex-M0+ Secure Low-Power MCU, 128KB Flash, 96KB RAM, USB, Anti-tamper, 64WLCSP