SOT1533-2: LFBGA121 | NXP Semiconductors

SOT1533-2: LFBGA121


Overview

LFBGA121, plastic, low profile fine-pitch ball grid array; 121 bumps; 0.65 mm pitch; 8 mm x 8 mm x 1.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA121 surface mount bottom LFBGA 8 x 8 x 1.3 121 plastic
Manufacture Code Reference Codes Issue Date
98ASA00423D 2016-01-08
Part Description Quick access
Kinetis KL81: 72MHz Cortex-M0+ Secure Low-Power MCU, 128KB Flash, 96KB RAM, USB, Anti-tamper, 121BGA
Kinetis KL82: 72MHz Cortex-M0+ Secure Low-Power MCU, 128KB Flash, 96KB RAM, USB, 121MAPBGA
Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 128KB Flash, 48MHz, Segment LCD, MAPBGA 121
Kinetis KL36: 48MHz Cortex-M0+ Ultra-Low Power MCU, 256KB Flash, 32KB SRAM, Segment LCD, 121-MAPBGA
Kinetis KL46: 48MHz Cortex-M0+ Ultra-Low Power MCU, 256KB Flash, 32KB RAM, USB, Segment LCD, 121-BGA
Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 256KB Flash, 48MHz, USB, MAPBGA 121
Kinetis KL46: 48MHz Cortex-M0+ Ultra-Low Power MCU, 128KB Flash, 16KB RAM, USB, Segment LCD, 121-BGA
Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 128KB Flash, 48MHz, USB, MAPBGA 121