MKL26Z32VFT4 Product Information|NXP

Features


Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 32KB Flash, 48MHz, USB, QFN 48

Package


HVQFN48: plastic, thermally enhanced very thin quad flat non-leaded package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.9 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
Flash (kB)
32
SRAM (kB)
4
Serial Communication
2 x I²C, 2 x SPI, 3 x UART
I2S
1
USB Controllers
1
ParameterValue
PWM [Number, bits]
10 x 16
ADC [Number, bits]
1 x 16
DAC [Number, bits]
1 x 6
GPIO
36
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKL26Z32VFT4(935321827557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
109.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKL26Z32VFT4
(935321827557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKL26Z32VFT4
(935321827557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKL26Z32VFT4
(935321827557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKL26Z32VFT4
(935321827557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKL26Z32VFT4
(935321827557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about KL2x

The Kinetis® KL2x is an ultra-low-power MCU family that adds a full-speed USB 2.0 On-the-Go (OTG) controller or a full-speed crystal-less USB 2.0 device controller in addition to the Kinetis KL1x series.

The Kinetis KL2x MCU family is compatible with Kinetis K20 MCUs (based on Arm® Cortex®-M4), and with all other Kinetis KL1x, KL2x, KL3x, and KL4x series MCUs, providing a migration path to lower and higher performance and feature integration.