Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935315073557
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M0+ |
Operating Frequency [Max] (MHz) | 48 |
Flash (kB) | 128 |
SRAM (kB) | 16 |
Serial Communication | 2 x I²C, 2 x SPI, 3 x UART |
I2S | 1 |
USB Controllers | 1 |
Parameter | Value |
---|---|
PWM [Number, bits] | 10 x 16 |
ADC [Number, bits] | 1 x 16 |
DAC [Number, bits] | 1 x 6 |
GPIO | 80 |
Supply Voltage [Min to Max] (V) | 1.71 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MKL26Z128VLL4(935315073557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 685.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKL26Z128VLL4 (935315073557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MKL26Z128VLL4 (935315073557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKL26Z128VLL4 (935315073557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MKL26Z128VLL4 (935315073557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MKL26Z128VLL4 (935315073557) | 2020-10-30 | 2020-11-30 | 202007015I | NXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments |
MKL26Z128VLL4 (935315073557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The Kinetis® KL2x is an ultra-low-power MCU family that adds a full-speed USB 2.0 On-the-Go (OTG) controller or a full-speed crystal-less USB 2.0 device controller in addition to the Kinetis KL1x series.
The Kinetis KL2x MCU family is compatible with Kinetis K20 MCUs (based on Arm® Cortex®-M4), and with all other Kinetis KL1x, KL2x, KL3x, and KL4x series MCUs, providing a migration path to lower and higher performance and feature integration.