MKL17Z64VFM4 Product Information|NXP

Features


Kinetis® KL1x-48 MHz, Mainstream Small Ultra-Low Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core

Package


HUQFN32: HUQFN32, plastic, thermal enhanced ultra thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.58 mm body

Buy Options

MKL17Z64VFM4

Active

12NC: 935316164557

Details

Quantity

Unit Pricing

1 - 25$1.99
26 - 99$1.84
100+$1.68

Order

$1.99 USD
In Stock:1,644
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
Flash (kB)
64
SRAM (kB)
16
Serial Communication
2 x I²C, 2 x SPI, 3 x UART
Security
CRC
ParameterValue
PWM [Number, bits]
10 x 16
ADC [Number, bits]
1 x 16
GPIO
28
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKL17Z64VFM4(935316164557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
47.5
MKL17Z64VFM4R(935316164528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
47.35

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKL17Z64VFM4
(935316164557)
No
3
260
40
MKL17Z64VFM4R
(935316164528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKL17Z64VFM4
(935316164557)
854231
3A991A2
MKL17Z64VFM4R
(935316164528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKL17Z64VFM4
(935316164557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKL17Z64VFM4R
(935316164528)
MKL17Z64VFM4R
(935316164528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKL17Z64VFM4R
(935316164528)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about KL1x

The Kinetis® KL1x is a general purpose ultra-low-power MCU family, providing additional memory, communications and analog peripheral options beyond those offered in the Kinetis KL0x MCU family.

The KL1x MCU family is compatible with Kinetis K10 MCUs (based on Arm® Cortex®-M4) and with all other Kinetis KL1x, KL2x, KL3x and KL4x series MCUs, providing a migration path to higher performance and feature integration.