MKL17Z128VFT4 Product Information|NXP

Features


Kinetis KL17: 48MHz Cortex-M0+ Ultra-Low Power MCU, 128KB Flash, 32KB SRAM, 48-QFN

Package


HUQFN48: HUQFN48, plastic, thermal enhanced ultra thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.58 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
Flash (kB)
128
SRAM (kB)
32
Serial Communication
2 x I²C, 2 x SPI, 3 x UART
ParameterValue
PWM [Number, bits]
10 x 16
ADC [Number, bits]
1 x 16
GPIO
40
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKL17Z128VFT4(935312294557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
144.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKL17Z128VFT4
(935312294557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKL17Z128VFT4
(935312294557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKL17Z128VFT4
(935312294557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKL17Z128VFT4
(935312294557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about KL1x

The Kinetis® KL1x is a general purpose ultra-low-power MCU family, providing additional memory, communications and analog peripheral options beyond those offered in the Kinetis KL0x MCU family.

The KL1x MCU family is compatible with Kinetis K10 MCUs (based on Arm® Cortex®-M4) and with all other Kinetis KL1x, KL2x, KL3x and KL4x series MCUs, providing a migration path to higher performance and feature integration.