Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis® KL1x-48 MHz, Mainstream Small Ultra-Low Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
LFBGA64: LFBGA64, plastic, low profile fine-pitch ball grid array; 64 bumps; 0.5 mm pitch; 5 mm x 5 mm x 1.23 mm body
12NC: 935316113557
Details
Quantity
Unit Pricing
1 - 25 | $3.77 |
26 - 98 | $3.48 |
99 - 99 | $3.19 |
100+ | $3.19 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935316113518
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M0+ |
Operating Frequency [Max] (MHz) | 48 |
Flash (kB) | 256 |
SRAM (kB) | 32 |
Serial Communication | 2 x I²C, 2 x SPI, 3 x UART |
Parameter | Value |
---|---|
PWM [Number, bits] | 10 x 16 |
ADC [Number, bits] | 1 x 16 |
GPIO | 54 |
Supply Voltage [Min to Max] (V) | 1.71 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MKL17Z256VMP4(935316113557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 64.8 | |
MKL17Z256VMP4R(935316113518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 64.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKL17Z256VMP4 (935316113557) | No | 3 | 260 | 40 | |||
MKL17Z256VMP4R (935316113518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MKL17Z256VMP4 (935316113557) | 854231 | 3A991A2 |
MKL17Z256VMP4R (935316113518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKL17Z256VMP4 (935316113557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MKL17Z256VMP4R (935316113518) | ||||
MKL17Z256VMP4 (935316113557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MKL17Z256VMP4R (935316113518) | ||||
MKL17Z256VMP4R (935316113518) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The Kinetis® KL1x is a general purpose ultra-low-power MCU family, providing additional memory, communications and analog peripheral options beyond those offered in the Kinetis KL0x MCU family.
The KL1x MCU family is compatible with Kinetis K10 MCUs (based on Arm® Cortex®-M4) and with all other Kinetis KL1x, KL2x, KL3x and KL4x series MCUs, providing a migration path to higher performance and feature integration.