Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis KE1xF-168MHz, Performance with CAN 5V Microcontrollers based on Arm® Cortex®-M4
LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935326043557
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 168 |
Flash (kB) | 320 |
SRAM (kB) | 32 |
EEPROM (kB) | 4 |
Serial Communication | 2 x I²C, 2 x SPI, 3 x UART |
RTC | 1 |
FlexIO | 1 |
Parameter | Value |
---|---|
eDMA [Number, channels] | 1 x 16 |
Security | CRC |
PWM [Number, bits] | 32 x 16 |
ADC [Number, bits] | 3 x 12 |
GPIO | 89 |
Supply Voltage [Min to Max] (V) | 2.7 to 5.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MKE14F256VLL16(935326043557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 685.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKE14F256VLL16 (935326043557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MKE14F256VLL16 (935326043557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKE14F256VLL16 (935326043557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MKE14F256VLL16 (935326043557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MKE14F256VLL16 (935326043557) | 2020-10-30 | 2020-11-30 | 202007015I | NXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments |
MKE14F256VLL16 (935326043557) | 2020-09-21 | 2020-09-22 | 202007025I | MKE1xF512/F256(0N79P) and MKE1xZ256/Z128(1N36S) Errata Update |
MKE14F256VLL16 (935326043557) | 2020-04-29 | 2020-04-30 | 202002009I | Errata Update for KL28/KL82/KE1xF/KE1xZ |
Kinetis KE1xF MCUs are the high end series MCUs in Kinetis E family, providing robust 5V solution with the high performance Arm® Cortex®-M4 core running at up to 168 MHz. The Kinetis KE1xF MCU family also integrates CAN 2.0B compliant FlexCAN provides high reliable serial communication interface for industry applications, and rich suite of communication interfaces including LPUARTs, LPI2Cs, LPSPIs, and FlexIO.