MKE18F256VLH16 Product Information|NXP

Features


Kinetis KE1xF-168MHz, Performance with CAN 5V Microcontrollers based on Arm® Cortex®-M4

Package


LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
168
Flash (kB)
320
SRAM (kB)
32
EEPROM (kB)
4
Serial Communication
2 x I²C, 2 x SPI, 3 x UART
CAN
2
RTC
1
ParameterValue
FlexIO
1
eDMA [Number, channels]
1 x 16
Security
CRC
PWM [Number, bits]
32 x 16
ADC [Number, bits]
3 x 12
GPIO
58
Supply Voltage [Min to Max] (V)
2.7 to 5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKE18F256VLH16(935316207557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKE18F256VLH16
(935316207557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKE18F256VLH16
(935316207557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKE18F256VLH16
(935316207557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKE18F256VLH16
(935316207557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKE18F256VLH16
(935316207557)
2020-09-212020-09-22202007025IMKE1xF512/F256(0N79P) and MKE1xZ256/Z128(1N36S) Errata Update
MKE18F256VLH16
(935316207557)
2020-04-292020-04-30202002009IErrata Update for KL28/KL82/KE1xF/KE1xZ
MKE18F256VLH16
(935316207557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about KE1xF

Kinetis KE1xF MCUs are the high end series MCUs in Kinetis E family, providing robust 5V solution with the high performance Arm® Cortex®-M4 core running at up to 168 MHz. The Kinetis KE1xF MCU family also integrates CAN 2.0B compliant FlexCAN provides high reliable serial communication interface for industry applications, and rich suite of communication interfaces including LPUARTs, LPI2Cs, LPSPIs, and FlexIO.