MKE02Z64VLH4 Product Information|NXP

Features


Kinetis® KE02-40 MHz, Entry-Level Microcontrollers (MCUs) based on Arm® Cortex® -M0+ Core

Package


LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body

Buy Options

MKE02Z64VLH4

Active

12NC: 935318162557

Details

Quantity

Unit Pricing

1 - 25$2.22
26 - 99$2.05
100+$1.88

Order

$2.22 USD
In Stock:559
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
40
Flash (kB)
64
SRAM (kB)
4
EEPROM (kB)
0.256
Serial Communication
1 x I²C, 2 x SPI, 3 x UART
RTC
1
ParameterValue
Security
CRC
PWM [Number, bits]
10 x 16
ADC [Number, bits]
1 x 12
GPIO
57
Supply Voltage [Min to Max] (V)
2.7 to 5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKE02Z64VLH4(935318162557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55
MKE02Z64VLH4R(935318162528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKE02Z64VLH4
(935318162557)
No
3
260
40
MKE02Z64VLH4R
(935318162528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKE02Z64VLH4
(935318162557)
854231
3A991A2
MKE02Z64VLH4R
(935318162528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKE02Z64VLH4
(935318162557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKE02Z64VLH4R
(935318162528)
MKE02Z64VLH4
(935318162557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKE02Z64VLH4R
(935318162528)
MKE02Z64VLH4
(935318162557)
2020-05-222020-05-23202003001IMKE02/MKE04/MKE06 Datasheet Update
MKE02Z64VLH4R
(935318162528)
MKE02Z64VLH4
(935318162557)
2019-02-212019-02-22201812013IMKE02/MKE04/MKE06 Datasheet Update and MKE06MKE04(Z64Z128)Reference Manual Update
MKE02Z64VLH4R
(935318162528)
MKE02Z64VLH4
(935318162557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MKE02Z64VLH4R
(935318162528)
MKE02Z64VLH4
(935318162557)
2017-06-032017-08-02201705033F01LQFP64/44 Assembly Site Expansion from NXP-ATTJ to TongFu Microelectronics Co. LTD
MKE02Z64VLH4R
(935318162528)

More about KE02_40

The Kinetis® KE02 40 MHz MCU family delivers a next-generation solution with enhanced ESD/EMC performance for cost-sensitive, high-reliability device applications used in high electrical noise environments.

  • Offers a cost-effective 32-bit solution featuring low power and high robustness
  • Includes a powerful array of analog, communication and timing, and control peripherals with varying flash memory size and pin count
  • Provides a pin-compatible entry point to the Kinetis E series portfolio, as well as pin compatibility with Our 8-bit S08P family