MKE02Z16VLC4 Product Information|NXP

Features


Kinetis® KE02-40 MHz, Entry-Level Microcontrollers (MCUs) based on Arm® Cortex® -M0+ Core

Package


LQFP32: LQFP32, plastic, low profile quad flat package; 32 terminals; 0.8 mm pitch; 7 mm x 7 mm x 1.4 mm body

Buy Options

MKE02Z16VLC4

Active

12NC: 935317985557

Details

MKE02Z16VLC4R

Active

12NC: 935317985528

Details

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
40
Flash (kB)
16
SRAM (kB)
2
EEPROM (kB)
0.256
Serial Communication
1 x I²C, 2 x SPI, 2 x UART
RTC
1
ParameterValue
Security
CRC
PWM [Number, bits]
10 x 16
ADC [Number, bits]
1 x 12
GPIO
28
Supply Voltage [Min to Max] (V)
2.7 to 5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKE02Z16VLC4(935317985557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
188.6
MKE02Z16VLC4R(935317985528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
-
REACH SVHC
188.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKE02Z16VLC4
(935317985557)
No
3
260
40
MKE02Z16VLC4R
(935317985528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKE02Z16VLC4
(935317985557)
854231
3A991A2
MKE02Z16VLC4R
(935317985528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKE02Z16VLC4
(935317985557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKE02Z16VLC4R
(935317985528)
MKE02Z16VLC4
(935317985557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKE02Z16VLC4
(935317985557)
2020-05-222020-05-23202003001IMKE02/MKE04/MKE06 Datasheet Update
MKE02Z16VLC4
(935317985557)
2019-02-212019-02-22201812013IMKE02/MKE04/MKE06 Datasheet Update and MKE06MKE04(Z64Z128)Reference Manual Update

More about KE02_40

The Kinetis® KE02 40 MHz MCU family delivers a next-generation solution with enhanced ESD/EMC performance for cost-sensitive, high-reliability device applications used in high electrical noise environments.

  • Offers a cost-effective 32-bit solution featuring low power and high robustness
  • Includes a powerful array of analog, communication and timing, and control peripherals with varying flash memory size and pin count
  • Provides a pin-compatible entry point to the Kinetis E series portfolio, as well as pin compatibility with Our 8-bit S08P family