MKE02Z64VLD2 Product Information|NXP

Features


Kinetis® KE02-20 MHz, Entry-Level Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core

Package


LQFP44: LQFP44, plastic, low profile quad flat package; 44 terminals; 0.8 mm pitch; 10 mm x 10 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
20
Flash (kB)
64
SRAM (kB)
4
EEPROM (kB)
0.256
Serial Communication
1 x I²C, 2 x SPI, 3 x UART
RTC
1
ParameterValue
Security
CRC
PWM [Number, bits]
10 x 16
ADC [Number, bits]
1 x 12
GPIO
37
Supply Voltage [Min to Max] (V)
2.7 to 5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKE02Z64VLD2(935317775557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
356.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKE02Z64VLD2
(935317775557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKE02Z64VLD2
(935317775557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKE02Z64VLD2
(935317775557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKE02Z64VLD2
(935317775557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKE02Z64VLD2
(935317775557)
2020-05-222020-05-23202003001IMKE02/MKE04/MKE06 Datasheet Update
MKE02Z64VLD2
(935317775557)
2019-02-212019-02-22201812013IMKE02/MKE04/MKE06 Datasheet Update and MKE06MKE04(Z64Z128)Reference Manual Update
MKE02Z64VLD2
(935317775557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MKE02Z64VLD2
(935317775557)
2017-06-032017-08-02201705033F01LQFP64/44 Assembly Site Expansion from NXP-ATTJ to TongFu Microelectronics Co. LTD

More about KE02

The Kinetis KE02 sub-family is the entry-point to the Kinetis E series portfolio and is pin compatible with Kinetis E series and with the Our 8-bit S08P family. This sub-family includes a powerful array of analog, communication and timing and control peripherals with specific flash memory size and the pin count. The family acts as a low-power, high-robustness, and cost-effective microcontroller to provide developers an appropriate entry-level 32-bit solution. The family is next generation MCU solution with enhanced ESD/EMC performance for cost-sensitive, high-reliability devices applications used in high electrical noise environments.