Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis® KE02-20 MHz, Entry-Level Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935314985557
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M0+ |
Operating Frequency [Max] (MHz) | 20 |
Flash (kB) | 32 |
SRAM (kB) | 4 |
EEPROM (kB) | 0.256 |
Serial Communication | 1 x I²C, 2 x SPI, 3 x UART |
RTC | 1 |
Parameter | Value |
---|---|
Security | CRC |
PWM [Number, bits] | 10 x 16 |
ADC [Number, bits] | 1 x 12 |
GPIO | 57 |
Supply Voltage [Min to Max] (V) | 2.7 to 5.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MKE02Z32VLH2(935314985557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 346.55 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKE02Z32VLH2 (935314985557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MKE02Z32VLH2 (935314985557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKE02Z32VLH2 (935314985557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MKE02Z32VLH2 (935314985557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MKE02Z32VLH2 (935314985557) | 2020-05-22 | 2020-05-23 | 202003001I | MKE02/MKE04/MKE06 Datasheet Update |
MKE02Z32VLH2 (935314985557) | 2019-02-21 | 2019-02-22 | 201812013I | MKE02/MKE04/MKE06 Datasheet Update and MKE06MKE04(Z64Z128)Reference Manual Update |
MKE02Z32VLH2 (935314985557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MKE02Z32VLH2 (935314985557) | 2017-06-03 | 2017-08-02 | 201705033F01 | LQFP64/44 Assembly Site Expansion from NXP-ATTJ to TongFu Microelectronics Co. LTD |
The Kinetis KE02 sub-family is the entry-point to the Kinetis E series portfolio and is pin compatible with Kinetis E series and with the Our 8-bit S08P family. This sub-family includes a powerful array of analog, communication and timing and control peripherals with specific flash memory size and the pin count. The family acts as a low-power, high-robustness, and cost-effective microcontroller to provide developers an appropriate entry-level 32-bit solution. The family is next generation MCU solution with enhanced ESD/EMC performance for cost-sensitive, high-reliability devices applications used in high electrical noise environments.