MK82FN256VLL15 Product Information|NXP

Features


Kinetis® K82-150 MHz HW Cryptographic Co-Processor and QuadSPI Microcontrollers (MCUs) Based on Arm® Cortex®-M4 Core

Package


LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body

Buy Options

MK82FN256VLL15

Active

12NC: 935325966557

Details

Quantity

Unit Pricing

1 - 25$10.06
26 - 99$9.29
100+$8.51

Order

$10.06 USD
In Stock:1,273
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
150
SRAM (kB)
256
Flash (kB)
256
UART
5
SPI
3
I2C
4
ParameterValue
USB Controllers
1
GPIO
66
ADC (16 bit)
1
16-bit PWM
24
Security
CRC
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK82FN256VLL15(935325966557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK82FN256VLL15
(935325966557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK82FN256VLL15
(935325966557)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK82FN256VLL15
(935325966557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK82FN256VLL15
(935325966557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK82FN256VLL15
(935325966557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments
MK82FN256VLL15
(935325966557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K82_150

The Kinetis® K82 MCU sub-family builds upon the Kinetis MCU portfolio with advanced security capabilities including boot ROM to support encrypted firmware updates. The Kinetis K82 MCU contains automatic decryption from external serial NOR flash memory, hardware AES acceleration with sideband attack protection, and hardware support for public key cryptography. These advancements are done while maintaining a high level of compatibility with the rest of the Kinetis MCU portfolio.