MK70FN1M0VMJ15 Product Information|NXP

Buy Options

MK70FN1M0VMJ15

Active

12NC: 935323155557

Details

MK70FN1M0VMJ15R

Active

12NC: 935323155518

Details

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
150
SRAM (kB)
128
Flash (kB)
1024
UART
6
SPI
3
I2C
2
ParameterValue
USB Controllers
2
CAN
2
GPIO
128
ADC (16 bit)
4
16-bit PWM
20
Security
CA, CRC, RNG, TD
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK70FN1M0VMJ15(935323155557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
1077.7
MK70FN1M0VMJ15R(935323155518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
1077.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK70FN1M0VMJ15
(935323155557)
No
3
260
40
MK70FN1M0VMJ15R
(935323155518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MK70FN1M0VMJ15
(935323155557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)
MK70FN1M0VMJ15R
(935323155518)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK70FN1M0VMJ15
(935323155557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK70FN1M0VMJ15R
(935323155518)
MK70FN1M0VMJ15
(935323155557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK70FN1M0VMJ15R
(935323155518)
MK70FN1M0VMJ15
(935323155557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MK70FN1M0VMJ15R
(935323155518)

More about K70_120

The Kinetis® K70 MCU family offers optimized low power and mixed-signal analog integration for applications such as industrial control panels, navigational displays, point-of-sale terminals, and medical monitoring equipment.

  • Compatible with color QVGA displays as a single chip, or up to 24-bit SVGA displays using external memory
  • Supports a broad range of processing bandwidths
  • Includes options for encryption and tamper detection to ensure secure data transfer
  • Backed by the shared comprehensive enablement and scalability of the Kinetis portfolio