Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis® K70-120–150 MHz, High-Speed USB, Ethernet, DDR and Anti-Tamper Microcontrollers Based on Arm® Cortex®-M4 Core
LBGA256: LBGA256; plastic, low profile ball grid array; 256 bumps; 1.0 mm pitch; 17 mm x 17 mm x 1.7 mm body
12NC: 935319892557
Details
Order
12NC: 935319892518
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 120 |
SRAM (kB) | 128 |
Flash (kB) | 1024 |
UART | 6 |
SPI | 3 |
I2C | 2 |
Parameter | Value |
---|---|
USB Controllers | 2 |
CAN | 2 |
GPIO | 128 |
ADC (16 bit) | 4 |
16-bit PWM | 20 |
Security | CA, CRC, RNG, TD |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MK70FN1M0VMJ12(935319892557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 1077.7 | |
MK70FN1M0VMJ12R(935319892518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 1077.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MK70FN1M0VMJ12 (935319892557) | No | 3 | 260 | 40 | |||
MK70FN1M0VMJ12R (935319892518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
MK70FN1M0VMJ12 (935319892557) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
MK70FN1M0VMJ12R (935319892518) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MK70FN1M0VMJ12 (935319892557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MK70FN1M0VMJ12R (935319892518) | ||||
MK70FN1M0VMJ12 (935319892557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MK70FN1M0VMJ12R (935319892518) | ||||
MK70FN1M0VMJ12 (935319892557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MK70FN1M0VMJ12R (935319892518) |
The Kinetis® K70 MCU family offers optimized low power and mixed-signal analog integration for applications such as industrial control panels, navigational displays, point-of-sale terminals, and medical monitoring equipment.