MK63FN1M0VLQ12 Product Information|NXP

Features


Kinetis® K63-120 MHz, 256KB SRAM, Anti-Tamper Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Package


LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body

Buy Options

MK63FN1M0VLQ12

Active

12NC: 935321973557

Details

Quantity

Unit Pricing

1 - 25$12.41
26 - 99$11.46
100+$10.51

Order

$12.41 USD
In Stock:545
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
120
SRAM (kB)
256
Flash (kB)
1024
UART
6
SPI
3
I2C
3
USB Controllers
1
ParameterValue
CAN
1
GPIO
100
ADC (16 bit)
2
16-bit PWM
20
Security
CA, CRC, RNG, TD
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK63FN1M0VLQ12(935321973557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1
MK63FN1M0VLQ12R(935321973528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK63FN1M0VLQ12
(935321973557)
No
3
260
40
MK63FN1M0VLQ12R
(935321973528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK63FN1M0VLQ12
(935321973557)
854231
3A991A2
MK63FN1M0VLQ12R
(935321973528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK63FN1M0VLQ12
(935321973557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK63FN1M0VLQ12R
(935321973528)
MK63FN1M0VLQ12
(935321973557)
2021-02-252021-02-26202101028IReference Manual Updates for Kinetis K24 K63 to Revision 4 and K64 to Revision 5
MK63FN1M0VLQ12R
(935321973528)
MK63FN1M0VLQ12
(935321973557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK63FN1M0VLQ12R
(935321973528)
MK63FN1M0VLQ12
(935321973557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MK63FN1M0VLQ12
(935321973557)
2017-08-252017-08-26201707014IKinetis MK24F/MK63F/MK64F 120MHz Reference Manual Update
MK63FN1M0VLQ12R
(935321973528)

More about K63_120

The Kinetis® K63 120MHz family of MCUs targets applications requiring security encryption, tamper detection, large memory densities and low-power processing efficiency.

  • Provides for precision clock synchronization for real-time industrial control
  • Accommodates a wide range of requirements via a rich suite of analog, communication, timing and control peripherals
  • Supports crystal-less USB design for reduced system cost and board space
  • Offers optimized low power while providing significant BOM savings through smart on-chip integration
  • Includes hardware encryption coprocessor for secure data transfer and storage
  • Shares the Kinetis portfolio’s robust enablement and scalability

Please contact your local NXP representative to download the K63 Security Data sheet and Reference Manual documents (under NDA).

More