MK51DX256ZCMC10 Product Information|NXP

Features


Kinetis K51: 100MHz Cortex-M4 Measurement MCU, 512KB Flash, 64KB SRAM, USB, Segment LCD, 121-MAPBGA

Package


LFBGA121: LFBGA121, plastic, low profile fine-pitch ball grid array; 121 bumps; 0.65 mm pitch; 8 mm x 8 mm x 1.38 mm body

Buy Options

MK51DX256ZCMC10

NRND

12NC: 935324654557

Details

Order

Order from distributors

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Kinetis K51: 100MHz Cortex-M4 Measurement MCU, 512KB Flash, 64KB SRAM, USB, Segment LCD, 121-MAPBGA
ParameterValue
Number of pins
121
Package Style
LFBGA

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK51DX256ZCMC10(935324654557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
167.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK51DX256ZCMC10
(935324654557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MK51DX256ZCMC10
(935324654557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK51DX256ZCMC10
(935324654557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK51DX256ZCMC10
(935324654557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K51_100

The Kinetis® K51 100 MHz Measurement MCUs, built on the Arm® Cortex®-M4 core, feature Segment LCD, USB and advanced serial communication. This family shares the comprehensive enablement and scalability of the Kinetis portfolio.