MK51DN512CLL10 Product Information|NXP

Features


Kinetis® K51-100 MHz, Segment LCD, USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Package


LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
100
SRAM (kB)
128
Flash (kB)
512
UART
4
SPI
3
I2C
2
ParameterValue
USB Controllers
1
ADC (16 bit)
2
16-bit PWM
12
Security
CRC
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK51DN512CLL10(935317609557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK51DN512CLL10
(935317609557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MK51DN512CLL10
(935317609557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK51DN512CLL10
(935317609557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK51DN512CLL10
(935317609557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK51DN512CLL10
(935317609557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments

More about K51_100

The Kinetis® K51 100 MHz Measurement MCUs, built on the Arm® Cortex®-M4 core, feature Segment LCD, USB and advanced serial communication. This family shares the comprehensive enablement and scalability of the Kinetis portfolio.