Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis® K40-100 MHz, Mixed-Signal Integration Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body
12NC: 935323263557
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 100 |
SRAM (kB) | 128 |
Flash (kB) | 512 |
UART | 6 |
SPI | 3 |
I2C | 2 |
USB Controllers | 1 |
Parameter | Value |
---|---|
CAN | 2 |
ADC (16 bit) | 2 |
16-bit PWM | 12 |
Security | CRC |
Supply Voltage [min] (V) | 1.71 |
Supply Voltage [max] (V) | 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MK40DN512VLQ10(935323263557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1319.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MK40DN512VLQ10 (935323263557) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
MK40DN512VLQ10 (935323263557) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MK40DN512VLQ10 (935323263557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MK40DN512VLQ10 (935323263557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MK40DN512VLQ10 (935323263557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The Kinetis® K40 100 MHz MCU family provides advanced analog integration and serial communication for consumer, industrial, and medical applications.