Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis® K27-150 MHz, 2x USB, 2MB Flash, 1MB SRAM Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
LFBGA169: LFBGA169, plastic, low profile fine-pitch ball grid array; 169 balls; 0.65 mm pitch; 9 mm x 9 mm x 1.11 mm body
12NC: 935360414557
Details
Parameter | Value |
---|---|
Core Type | Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 150 |
SRAM (kB) | 1024 |
Flash (kB) | 2048 |
UART | 5 |
SPI | 4 |
I2C | 4 |
USB Controllers | 2 |
Parameter | Value |
---|---|
GPIO | 120 |
ADC (16 bit) | 1 |
16-bit PWM | 24 |
Security | CRC, RNG |
Supply Voltage [min] (V) | 1.71 |
Supply Voltage [max] (V) | 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MK27FN2M0AVMI15(935360414557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 0.001 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MK27FN2M0AVMI15 (935360414557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MK27FN2M0AVMI15 (935360414557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MK27FN2M0AVMI15 (935360414557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MK27FN2M0AVMI15 (935360414557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MK27FN2M0AVMI15 (935360414557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The Kinetis K27 USB Arm® Cortex®-M4 MCUs target applications requiring processing efficiency and extra-large embedded memory with 2 MB Flash and 1 MB SRAM. This sub-family is:
Input supply voltage: 1.71V to 3.6V + separate VBAT domain
Packages: 169 MAPBGA (9x9mm, 0.65mm pitch)
Evaluation / Development platform: FRDM-K28F